Double toothed timing belt / Synchrotwin DHTD / D5M, D8M / rubber / glass fibre / CONTITECH

Double toothed timing belt / Synchrotwin DHTD / D5M, D8M / rubber / glass fibre / CONTITECH
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 9-50
・Division(mm): 5, 8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1040-D8M-50
1050-D5M-25
1304-D8M-20
1304-D8M-50
1328-D8M-20
1360-D8M-50
2248-D8M-30
565-D5M-9
565-D5M-15
565-D5M-25
665-D5M-25
776-D8M-30
860-D5M-25
925-D5M-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

272.20 €

1 17 Days 50840103500500

143.12 €

1 17 Days 25540103900115

123.05 €

1 17 Days 20840103500176

328.83 €

1 17 Days 50840103500439

135.05 €

1 17 Days 20840103500178

338.95 €

1 17 Days 50840103500468

303.38 €

1 17 Days 30840103500456

37.80 €

1 17 Days 954010390022

67.35 €

1 17 Days 1554010390037

97.58 €

1 17 Days 2554010390061

107.30 €

1 17 Days 2554010350073

133.50 €

1 17 Days 30840103500157

125.48 €

1 17 Days 2554010350094

132.10 €

1 17 Days 25540103900100

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Tension members Glass cord

Tech Support