Double toothed timing belt / Synchrotwin DSTD, CXP / S8M / Rubber / Glass fibre / CONTITECH (1760-DS8M-30)

Double toothed timing belt / Synchrotwin DSTD, CXP / S8M / Rubber / Glass fibre / CONTITECH  1760-DS8M-30

Product Details:

Manufacturer part number: 1760-DS8M-30

Brand: CONTITECH

Price: 256.10

Delivery time: 17 Days


Technical Data:

Nominal width W (mm): 30 mm

Customs tariff number: 40103600

Weight: 339 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1760-DS8M-30

Part Number
1760-DS8M-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff number Weight
(g)

256.10 €

1 17 Days 3040103600339

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Division(mm) 8 Tension members Glass cord

This page is Double toothed timing belt / Synchrotwin DSTD, CXP / S8M / Rubber / Glass fibre / CONTITECH , part number 1760-DS8M-30.
You can find the detail information about specifications and dimensions on part number 1760-DS8M-30.

Variation of this product

Part Number
1600-DS8M-20
2392-DS8M-30
DSTD8200030CXP
SONDER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff number Weight
(g)

225.50 €

1 17 Days 2040103600217

476.22 €

1 17 Days 3040103900487

399.40 €

1 17 Days 3040103900420

333.42 €

1 17 Days 3040103600326

Tech Support