Industrial Gas Spring, 230 Newton (79499)

Industrial Gas Spring, 230 Newton 79499

Product Details:

Manufacturer part number: 79499

Brand: STABILUS

Price: 77.55

Delivery time: 17 Days


Technical Data:

GTIN/EAN: 4046577164277

Weight: 296 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

79499

Part Number
79499
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

77.55 €

1 17 Days 4046577164277296

Loading...

  1. 1

Basic information

Customs tariff number 83024200

This page is Industrial Gas Spring, 230 Newton, part number 79499.
You can find the detail information about specifications and dimensions on part number 79499.

Variation of this product

Part Number
853461
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Weight
(g)

39.50 €

1 17 Days 4046577165670250

Tech Support