Timing belts / PLT8, PLT14 / CR (Neoprene) / Carbon fibre / MEGADYNE (Part Numbers)

[Specifications]
・Belt material: Rubber Belt
・Tension members: Carbon
・Nominal width W (mm)(mm): 30-125
・Division(mm): 8, 14

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11003020009
1568-PLT14-125
1890-PLT14-55
840-PLT8-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Weight
(g)

517.37 €

1 12 Days 30896

6,788.78 €

1 12 Days 125141489

3,546.08 €

1 12 Days 551481

646.10 €

1 12 Days 368121

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min) -35 Temperature range (Max) 115
Tension members Carbon Customs tariff number 40103500

Tech Support