Ball guides assembled (Bushing / Cage / Shaft)

Ball guides assembled (Bushing / Cage / Shaft)
Ball-bearing guides for linear and rotational movements without backlash for use in all technical areas where reliability and precision are required.
  • New Product

(i)Remark

  • All configurations are based on standard sizes and catalog dimensions to provide all suitable combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MARMOTION. High-Precision Rotary Stroke Bearings - Product Lineup

   Guide Shafts
N400  to DIN 9825
N421 with internal thread on press - in side
N423 with internal thread on guide side
N425 with internal thread on both sides
 Ball Cages
N500  Plastic
N501 Brass
N511 Brass with Circlip
Guide Bushes
N550  open
N552 closed with Stop Rings
N553 closed with Sealing Rings
N570 closed with Wiper Seals
   Ball Cages Mini Range
N502  Brass
  Guide Bushes Mini Range
N550  open
N552 closed with Stop Rings
   Bellows
N820  Chrome Leather

General Description

Recent decades have seen high-precision Mahr MarMotion rotary stroke bearings for linear and rotary motion extend their area of application from the pressing tool sector to include general mechanical engineering, precision mechanical and optical engineering and a wide range of specialized fields.
In the course of this development work, Mahr has devised computation formulae based on the company's long experience and supported by close cooperation with various technical colleges and universities. This expertise helps designers to optimize the rotary stroke bearing for a particular application. This results in excellent guiding accuracy, optimum reliability and long service life.
The rotary stroke bearings manufactured with great precision by Mahr mean that the user can be sure that components are interchangeable. The MarMotion high-precision rotary stroke bearing can therefore be considered an integral part of the mechanical and design elements. 

Features

The main features of the MarMotion high-precision rotary stroke bearings are as follows:

Maximum guiding accuracy

The MarMotion high-precision rotary stroke bearing offers high guiding accuracy for both linear and rotary movements. This is guaranteed by the micro-finished running faces of shafts and bushes, whose accuracy of form in terms of roundness and cylindricity lies within 1/3 of ISO tolerance class IT 3. The exclusive use of grade 5, sorting class P0 steel balls (DIN 5401 or ISO 3290) also contributes to the high degree of guiding accuracy.

Backlash-free guiding

There is no backlash whatsoever in the guide because the balls are preloaded under a tension of a few μm between the shaft and the bush. Optimum preloading is ensured in the factory by pairing the shaft, ball cage and bush. This simplifies the process of fitting the rotary stroke bearing.

Smooth running

The MarMotion high-precision rotary stroke bearing ensures both maximum guiding accuracy and very low friction.
A pure contact rolling motion of the balls on the micro-finished running faces ensures very low friction. The coefficient of friction lies between 0.001 and 0.008 and ensures smooth running.

High loading capacity and guiding rigidity

The dense arrangement of the balls and the high form and dimensional accuracy of the balls and bearing faces provide a large number of contact points, thereby ensuring uniform distribution of the load in the guide. The designer can make optimum use of the available space. The functional reliability of the guide is significantly increased.

Rapid movements, high acceleration

The low friction rolling action in the MarMotion high-precision rotary stroke bearing enables rapid movements and high acceleration. The low inertia forces of plastic cages make these particularly well suited for high-frequency linear and rotary movements.

Long service life

Careful selection and heat treatment of the materials used, coupled with top quality bearing faces, means that the MarMotion high-precision rotary stroke bearings are particularly resistant to abrasion.

Minimum maintenance

In most cases, a thin film of lubricant is sufficient for several months' continuous operation. The outlay required for maintenance during operation is minimal.

Interchangeability

All individual components are interchangeable. This is due to continuous quality control, the exclusive use of balls of sorting group P0, and the machining of shafts and bushes to a high standard of precision. This ensures problem-free continuous operation.

Special designs

The extensive range of MarMotion high-precision rotary stroke bearings offers appropriate solutions for many different applications. We can also manufacture special designs for particular applications and requirements on the basis of workpiece drawings. Using alternative materials can also open up new possibilities.
Part Number
5002002.5001003.5010004
5002002.5001003.5010005
5002002.5001003.5010006
5002002.5001003.5010230
5002002.5001004.5010004
5002002.5001004.5010005
5002002.5001004.5010006
5002002.5001004.5010230
5002002.5001005.5010004
5002002.5001005.5010005
5002002.5001005.5010006
5002002.5001005.5010230
5002003.5001003.5010004
5002003.5001003.5010005
5002003.5001003.5010006
5002003.5001003.5010230
5002003.5001004.5010004
5002003.5001004.5010005
5002003.5001004.5010006
5002003.5001004.5010230
5002003.5001005.5010004
5002003.5001005.5010005
5002003.5001005.5010006
5002003.5001005.5010230
5002004.5001006.5010007
5002004.5001006.5010008
5002004.5001006.5010009
5002004.5001006.5010010
5002004.5001006.5010207
5002004.5001006.5010208
5002004.5001006.5010232
5002004.5001007.5010007
5002004.5001007.5010008
5002004.5001007.5010009
5002004.5001007.5010010
5002004.5001007.5010207
5002004.5001007.5010208
5002004.5001007.5010232
5002004.5001008.5010007
5002004.5001008.5010008
5002004.5001008.5010009
5002004.5001008.5010010
5002004.5001008.5010207
5002004.5001008.5010208
5002004.5001008.5010232
5002005.5001006.5010007
5002005.5001006.5010008
5002005.5001006.5010009
5002005.5001006.5010010
5002005.5001006.5010207
5002005.5001006.5010208
5002005.5001006.5010232
5002005.5001007.5010007
5002005.5001007.5010008
5002005.5001007.5010009
5002005.5001007.5010010
5002005.5001007.5010207
5002005.5001007.5010208
5002005.5001007.5010232
5002005.5001008.5010007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of Bushings Shaft type Bushing type Cage type dw
(mm)
L
(mm)
C
(N)
d1
(mm)
dB
(mm)
L1
(mm)
L2
(mm)
f (shaft)
(mm)
f (cage)
(mm)
k
(mm)
L3
(mm)
e
(mm)
m
(mm)
n
(mm)

67.22 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4603071012121.50180000

69.80 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4803071012121.50180000

76.37 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage41003071012121.50180000

64.09 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4503071012121.50180000

67.97 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4605071012201.50340000

70.55 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4805071012201.50340000

77.12 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage41005071012201.50340000

64.85 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4505071012201.50340000

73.18 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4607571012301.50540000

75.77 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4807571012301.50540000

82.34 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage41007571012301.50540000

70.06 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4507571012301.50540000

72.49 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4603071020121.50180000

75.08 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4803071020121.50180000

81.65 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage41003071020121.50180000

69.37 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4503071020121.50180000

73.25 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4605071020201.50340000

75.83 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4805071020201.50340000

82.40 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage41005071020201.50340000

70.12 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4505071020201.50340000

78.46 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4607571020301.50540000

81.05 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4807571020301.50540000

87.62 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage41007571020301.50540000

75.34 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage4507571020301.50540000

72.66 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage680721014161620260000

76.15 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6100721014161620260000

84.34 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6125721014161620260000

118.48 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6180721014161620260000

91.62 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6140721014161620260000

103.18 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6160721014161620260000

69.80 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage660721014161620260000

74.43 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6801101014162520420000

77.92 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61001101014162520420000

86.11 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61251101014162520420000

120.25 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61801101014162520420000

93.38 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61401101014162520420000

104.95 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61601101014162520420000

71.57 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6601101014162520420000

77.83 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6801801014164020720000

81.32 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61001801014164020720000

89.51 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61251801014164020720000

123.65 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61801801014164020720000

96.78 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61401801014164020720000

108.35 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61601801014164020720000

74.97 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6601801014164020720000

80.52 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage680721014251620260000

84.02 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6100721014251620260000

92.20 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6125721014251620260000

126.34 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6180721014251620260000

99.48 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6140721014251620260000

111.05 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6160721014251620260000

77.66 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage660721014251620260000

82.29 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6801101014252520420000

85.78 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61001101014252520420000

93.97 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61251101014252520420000

128.11 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61801101014252520420000

101.25 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61401101014252520420000

112.82 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage61601101014252520420000

79.43 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6601101014252520420000

85.69 €

1 12 Days 1Guide ShaftOpen Guide BushBrass Ball Cage6801801014254020720000

Loading...

Basic information

Sales Operation Set

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360