Actuated Poppet Valves (2401103380323050)

Actuated Poppet Valves 2401103380323050

Product Details:

Manufacturer part number: 2401103380323050

Brand: NORGREN

Price: 314.93

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 10 Bar

Operating Pressure Range: 0 - 10 Bar

Materials: NBR

Protection Class: IP65 with connector (excluded)

Range: 24011


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2401103380323050

Part Number
2401103380323050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Operating Pressure Range
(psi)
Electrical Connection Thread Type Standard Function Fluid Temperature Range
(°C)
Voltage Coil Code Operation Port Size

314.93 €

1 5 Days 100 - 10NBRIP65 with connector (excluded)24011-25 - 60-DIN EN 175301-803 Form ABSPPSIL3--25 - 60230 V AC38033/2 universalG1/4

Loading...

  1. 1

Basic information

Seat Seal NBR Body Brass

This page is Actuated Poppet Valves, part number 2401103380323050.
You can find the detail information about specifications and dimensions on part number 2401103380323050.

Variation of this product

Part Number
2401103080002400
2401138426002400
2401138466002400
9500100024602400
9500200000000000
9500200024602400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Operating Pressure Range
(psi)
Electrical Connection Thread Type Standard Function Fluid Temperature Range
(°C)
Voltage Coil Code Operation Port Size

306.64 €

1 5 Days 100 - 10NBRIP65 with connector (excluded)24011-25 - 60-DIN EN 175301-803 Form ABSPPSIL3--25 - 6024 V DC08003/2 universalG1/4

475.80 €

1 5 Days 100 - 10NBRIP66 with cable gland (excluded)24011-40 - 80-M20 x 1.5NPTSIL3--25 - 8024 V DC42603/2 universal1/4" NPT

547.96 €

1 5 Days 100 - 10NBRIP66 with cable gland (excluded)24011-40 - 80-1/2NPTNPTSIL3--25 - 8024 V DC46603/2 universal1/4" NPT

238.49 €

1 5 Days -0 - 40-IP6595000--DIN EN 175301-803BSPP-NC-25 - 8024 V DC02462/2G1/4

177.26 €

1 5 Days -0 - 35--95000-----NC-25 - 80--2/2G1/4

237.61 €

1 5 Days -0 - 35-IP6595000--DIN EN 175301-803BSPP-NC-25 - 8024 V DC02462/2G1/4

Tech Support