Straight Connectors (M00200400)

Straight Connectors M00200400

Product Details:

Manufacturer part number: M00200400

Brand: NORGREN

Price: 2.44

Delivery time: 5 Days


Technical Data:

Operating Temperature: 0 - 60 °C

Operating Pressure Range: -0.9 - 10 Bar

O/D Tube Length: 4 mm

Body: Plastic PBT

Series: Pneufit M


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M00200400

Part Number
M00200400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
O/D Tube Length
(mm)
Body Series

2.44 €

10 5 Days 0 - 60-0.9 - 104Plastic PBTPneufit M

Loading...

  1. 1

This page is Straight Connectors, part number M00200400.
You can find the detail information about specifications and dimensions on part number M00200400.

Variation of this product

Part Number
M00200300
M00200600
S00200400
S00200600
S00200800
S00201000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
O/D Tube Length
(mm)
Body Series

2.35 €

10 5 Days 0 - 60-0.9 - 103Plastic PBTPneufit M

2.44 €

10 5 Days 0 - 60-0.9 - 106Plastic PBTPneufit M

15.90 €

1 5 Days -15 - 225-0.9 - 154Stainless steel (1.4404/316)Pneufit S

16.06 €

1 5 Days -15 - 225-0.9 - 156Stainless steel (1.4404/316)Pneufit S

18.41 €

1 5 Days -15 - 225-0.9 - 158Stainless steel (1.4404/316)Pneufit S

25.03 €

1 5 Days -15 - 225-0.9 - 1510Stainless steel (1.4404/316)Pneufit S

Tech Support