Swivel Tee Adaptors (M02670406)

Swivel Tee Adaptors M02670406

Product Details:

Manufacturer part number: M02670406

Brand: NORGREN

Price: 4.29

Delivery time: 5 Days


Technical Data:

Operating Temperature: 0 - 60 °C

Operating Pressure Range: -0.9 - 10 Bar

O/D Tube Length: 4 mm

Body: Plastic PBT

Thread Type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M02670406

Part Number
M02670406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
O/D Tube Length
(mm)
Body Thread Type Series Thread

4.29 €

10 5 Days 0 - 60-0.9 - 104Plastic PBT-Pneufit MM6

Loading...

  1. 1

This page is Swivel Tee Adaptors, part number M02670406.
You can find the detail information about specifications and dimensions on part number M02670406.

Variation of this product

Part Number
M01670618
M02670303
M02670305
M02670605
S02670418
S02670618
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
O/D Tube Length
(mm)
Body Thread Type Series Thread

4.07 €

10 5 Days 0 - 60-0.9 - 106Plastic PBT-Pneufit MR1/8

4.78 €

10 5 Days 0 - 60-0.9 - 103Plastic PBT-Pneufit MM3

4.07 €

10 5 Days 0 - 60-0.9 - 103Plastic PBT-Pneufit MM5

4.69 €

10 5 Days 0 - 60-0.9 - 106Plastic PBT-Pneufit MM5

28.34 €

1 5 Days -15 - 225-0.9 - 154Stainless steel (1.4404/316)-Pneufit SG1/8

34.31 €

1 5 Days -15 - 225-0.9 - 156Stainless steel (1.4404/316)-Pneufit SG1/8

Tech Support