Manufacturer part number: C0H700618
Brand: NORGREN
Price: 10.96 €
Delivery time: 5 Days
O/D Tube Length: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C0H700618
Operating Temperature(°C) | 0 - 60 | Maximum Operating Pressure(Bar) | 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | BSPT | Series | Pneufit C |
This page is Triple Branch Adaptors BSPT, part number C0H700618.
You can find the detail information about specifications and dimensions on part number C0H700618.
Part Number |
---|
C0H700428 |
C0H700438 |
C0H700448 |
C0H700628 |
C0H700638 |
C0H700648 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
10.96 € | 5 | 5 Days | 4 | ||
17.05 € | 1 | 5 Days | 4 | ||
21.38 € | 1 | 5 Days | 4 | ||
11.49 € | 1 | 5 Days | 6 | ||
13.58 € | 1 | 5 Days | 6 | ||
21.84 € | 1 | 5 Days | 6 |