Push-In Fittings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97413833
97413843
97413845
97413848
97413853
97413855
97413858
97413865
97413868
97413875
97413879
97450304
97450305
97450306
97450307
97450308
97450313
97450315
97450336
97450392
97450447
97450448
97450456
97450464
97451104
97451105
97451106
97451107
97451108
97451113
97451115
97451136
97451404
97451405
97451406
97451407
97451408
97451413
97451415
97451436
97452145
97452153
97452155
97452165
97466631
97466633
97466635
97466643
97466644
97466645
97466648
97466653
97466655
97466658
97466663
97466665
97466668
97466670
97466675
97466679
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

46.82 €

10 5 Days 6M12 x 1.5

69.87 €

10 5 Days 8M12 x 1.5

74.84 €

10 5 Days 8M16 x 1.5

82.00 €

1 5 Days 8M22 x 1.5

70.89 €

10 5 Days 10M12 x 1.5

67.49 €

10 5 Days 10M16 x 1.5

53.89 €

1 5 Days 10M22 x 1.5

73.80 €

1 5 Days 12M16 x 1.5

64.22 €

10 5 Days 12M22 x 1.5

67.49 €

10 5 Days 16M22 x 1.5

72.51 €

1 5 Days 16M16 x 1.5

35.02 €

1 5 Days 6-

38.78 €

1 5 Days 8-

46.13 €

1 5 Days 10-

49.71 €

1 5 Days 12-

85.25 €

1 5 Days 16-

127.45 €

1 5 Days 9-

85.09 €

1 5 Days 15-

75.51 €

1 5 Days 11-

84.24 €

1 5 Days 14-

29.91 €

1 5 Days 6-

31.95 €

1 5 Days 6-

32.80 €

1 5 Days 8-

29.24 €

1 5 Days 10-

37.93 €

10 5 Days 6-

44.44 €

1 5 Days 8-

49.71 €

10 5 Days 10-

54.33 €

1 5 Days 12-

70.40 €

10 5 Days 16-

56.36 €

10 5 Days 9-

86.33 €

5 5 Days 15-

56.80 €

1 5 Days 11-

58.95 €

1 5 Days 6-

63.40 €

1 5 Days 8-

72.95 €

1 5 Days 10-

72.95 €

1 5 Days 12-

99.05 €

1 5 Days 16-

66.47 €

10 5 Days 9-

100.55 €

5 5 Days 15-

85.55 €

1 5 Days 11-

67.22 €

1 5 Days 8M16 x 1.5

67.84 €

20 5 Days 10M12 x 1.5

73.13 €

1 5 Days 10M16 x 1.5

90.73 €

10 5 Days 12M16 x 1.5

43.49 €

1 5 Days 6M10 x 1

42.91 €

10 5 Days 6M12 x 1.5

45.82 €

10 5 Days 6M12 x 1.5

41.20 €

1 5 Days 8M12 x 1.5

44.44 €

10 5 Days 8M14 x 1.5

43.91 €

1 5 Days 8M16 x 1.5

44.44 €

10 5 Days 8M22 x 1.5

41.20 €

10 5 Days 10M12 x 1.5

44.44 €

1 5 Days 10M16 x 1.5

44.44 €

10 5 Days 10M22 x 1.5

54.07 €

10 5 Days 12M12 x 1.5

54.33 €

1 5 Days 12M16 x 1.5

46.98 €

1 5 Days 12M22 x 1.5

87.60 €

10 5 Days 15M22 x 1.5

53.31 €

10 5 Days 16M22 x 1.5

47.73 €

10 5 Days 16M16 x 1.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -40 - 100 Operating Pressure Range(Bar) 0 - 10 Series Fleetfit
Standard DIN 74324

Tech Support