Swivel Tee Adaptor - Taper (C01670438)

Swivel Tee Adaptor - Taper C01670438

Product Details:

Manufacturer part number: C01670438

Brand: NORGREN

Price: 3.76

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm

Thread: R3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C01670438

Part Number
C01670438
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.76 €

10 5 Days 4R3/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Swivel Tee Adaptor - Taper, part number C01670438.
You can find the detail information about specifications and dimensions on part number C01670438.

Variation of this product

Part Number
C01670418
C01670428
C01670618
C01670628
C01670638
C01670648
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.53 €

10 5 Days 4R1/8

3.76 €

10 5 Days 4R1/4

3.76 €

1 5 Days 6R1/8

3.96 €

10 5 Days 6R1/4

4.40 €

10 5 Days 6R3/8

4.73 €

10 5 Days 6R1/2

Tech Support