Manufacturer part number: C00820804
Brand: NORGREN
Price: 3.44 €
Delivery time: 5 Days
O/D Tube Length: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C00820804
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Y Connectors (Unequal), part number C00820804.
You can find the detail information about specifications and dimensions on part number C00820804.
Part Number |
---|
C00820604 |
C00820806 |
C00821006 |
C00821008 |
C00821208 |
C00821210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
3.64 € | 10 | 5 Days | 6 | ||
3.85 € | 1 | 5 Days | 8 | ||
3.96 € | 10 | 5 Days | 10 | ||
4.40 € | 1 | 5 Days | 10 | ||
4.62 € | 5 | 5 Days | 12 | ||
5.58 € | 5 | 5 Days | 12 |