Straight Male Adaptors (34034616)

Straight Male Adaptors 34034616

Product Details:

Manufacturer part number: 34034616

Brand: NORGREN

Price: 6.07

Delivery time: 5 Days


Technical Data:

Operating Temperature: - °C

Operating Pressure Range: - Bar

Materials: Brass to BS 2874:1986 (CZ 121), bright nickel plated

Range: Enots 34

O/D Tube Length: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34034616

Part Number
34034616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
Materials Range O/D Tube Length
(mm)
Body O/D Tube Length
(Inch)
Thread

6.07 €

1 5 Days --Brass to BS 2874:1986 (CZ 121), bright nickel platedEnots 34---R1/4

Loading...

  1. 1

This page is Straight Male Adaptors, part number 34034616.
You can find the detail information about specifications and dimensions on part number 34034616.

Variation of this product

Part Number
34034609
34034610
34034615
34034617
34034618
34034619
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
Materials Range O/D Tube Length
(mm)
Body O/D Tube Length
(Inch)
Thread

5.82 €

1 5 Days --Brass to BS 2874:1986 (CZ 121), bright nickel platedEnots 34---R1/8

7.49 €

50 5 Days --Brass to BS 2874:1986 (CZ 121), bright nickel platedEnots 34--5/1R1/8

6.07 €

1 5 Days --Brass to BS 2874:1986 (CZ 121), bright nickel platedEnots 34--3/1R1/4

6.07 €

1 5 Days --Brass to BS 2874:1986 (CZ 121), bright nickel platedEnots 34--5/1R1/4

8.65 €

50 5 Days --Brass to BS 2874:1986 (CZ 121), bright nickel platedEnots 34---R1/4

18.56 €

20 5 Days --Brass to BS 2874:1986 (CZ 121), bright nickel platedEnots 34---R1/4

Tech Support