Twin Banjo - Parallel (C0A700618)

Twin Banjo - Parallel C0A700618

Product Details:

Manufacturer part number: C0A700618

Brand: NORGREN

Price: 4.29

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 6 mm

Thread: G1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C0A700618

Part Number
C0A700618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

4.29 €

5 5 Days 6G1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Twin Banjo - Parallel, part number C0A700618.
You can find the detail information about specifications and dimensions on part number C0A700618.

Variation of this product

Part Number
C0A700405
C0A700828
C0A701028
C0A701038
C0A701238
C0A701248
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

4.40 €

1 5 Days 4M5

5.58 €

5 5 Days 8G1/4

6.55 €

5 5 Days 10G1/4

10.09 €

5 5 Days 10G3/8

11.16 €

1 5 Days 12G3/8

12.55 €

1 5 Days 12G1/2

Tech Support