Manufacturer part number: C00290400
Brand: NORGREN
Price: 4.07 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C00290400
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Bulkhead Union, part number C00290400.
You can find the detail information about specifications and dimensions on part number C00290400.
Part Number |
---|
C00290600 |
C00290800 |
C00291000 |
C00291200 |
C20290700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
4.18 € | 1 | 5 Days | 6 | ||
4.84 € | 1 | 5 Days | 8 | ||
6.44 € | 1 | 5 Days | 10 | ||
7.62 € | 1 | 5 Days | 12 | ||
23.55 € | 1 | 5 Days | - |