Straight Adaptors (C02250418)

Straight Adaptors C02250418

Product Details:

Manufacturer part number: C02250418

Brand: NORGREN

Price: 1.51

Delivery time: 5 Days


Technical Data:

Operating Temperature: 0 - 60 °C

Operating Pressure Range: -0.9 - 10 Bar

O/D Tube Length: 4 mm

Body: Plastic PBT

Thread Type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C02250418

Part Number
C02250418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
O/D Tube Length
(mm)
Body Thread Type Series Thread

1.51 €

1 5 Days 0 - 60-0.9 - 104Plastic PBT-Pneufit CG1/8

Loading...

  1. 1

This page is Straight Adaptors, part number C02250418.
You can find the detail information about specifications and dimensions on part number C02250418.

Variation of this product

Part Number
C02250405
C02250406
C02250428
C02250438
C02250605
C02250606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
O/D Tube Length
(mm)
Body Thread Type Series Thread

2.15 €

10 5 Days 0 - 60-0.9 - 104Plastic PBT-Pneufit CM5

2.25 €

10 5 Days 0 - 60-0.9 - 104Plastic PBT-Pneufit CM6

1.71 €

10 5 Days 0 - 60-0.9 - 104Plastic PBT-Pneufit CG1/4

2.15 €

10 5 Days 0 - 60-0.9 - 104Plastic PBT-Pneufit CG3/8

2.15 €

1 5 Days 0 - 60-0.9 - 106Plastic PBT-Pneufit CM5

2.25 €

10 5 Days 0 - 60-0.9 - 106Plastic PBT-Pneufit CM6

Tech Support