In-Line Flow Regulators (C00GE0400)

In-Line Flow Regulators C00GE0400

Product Details:

Manufacturer part number: C00GE0400

Brand: NORGREN

Price: 11.78

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C00GE0400

Part Number
C00GE0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

11.78 €

1 5 Days 4

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is In-Line Flow Regulators, part number C00GE0400.
You can find the detail information about specifications and dimensions on part number C00GE0400.

Variation of this product

Part Number
C00GE0600
C00GE0800
C00GE1000
C00GE1200
C00GP0400
C00GP0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)

14.04 €

1 5 Days 6

17.25 €

1 5 Days 8

18.55 €

1 5 Days 10

24.55 €

1 5 Days 12

20.47 €

1 5 Days 4

22.20 €

1 5 Days 6

Tech Support