Quadruple Y Adaptors - Taper (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C01950418
C01950428
C01950618
C01950628
C02950418
C02950428
C02950618
C02950628
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

5.73 €

10 5 Days 4R1/8

5.78 €

10 5 Days 4R1/4

6.22 €

5 5 Days 6R1/8

6.55 €

5 5 Days 6R1/4

5.69 €

10 5 Days 4G1/8

5.78 €

10 5 Days 4G1/4

6.44 €

5 5 Days 6G1/8

6.55 €

5 5 Days 6G1/4

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support