Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O/D Tube Length (mm) | Body | Thread | |
---|---|---|---|---|---|---|---|
5.93 € | 1 | 5 Days | 3 | Nickel plated brass | M5 | ||
6.09 € | 1 | 5 Days | 4 | Nickel plated brass | M5 | ||
6.22 € | 5 | 5 Days | 4 | Nickel plated brass | G1/8 | ||
6.91 € | 10 | 5 Days | 4 | Nickel plated brass | G1/4 | ||
6.53 € | 1 | 5 Days | 6 | Nickel plated brass | M5 | ||
8.65 € | 1 | 5 Days | 6 | Nickel plated brass | G1/8 | ||
8.95 € | 1 | 5 Days | 6 | Nickel plated brass | G1/4 | ||
10.80 € | 5 | 5 Days | 6 | Nickel plated brass | G3/8 | ||
10.33 € | 1 | 5 Days | 8 | Nickel plated brass | G1/8 | ||
10.65 € | 1 | 5 Days | 8 | Nickel plated brass | G1/4 | ||
15.27 € | 1 | 5 Days | 8 | Nickel plated brass | G3/8 | ||
16.67 € | 1 | 5 Days | 8 | Nickel plated brass | G1/2 | ||
13.13 € | 1 | 5 Days | 10 | Nickel plated brass | G1/4 | ||
16.20 € | 1 | 5 Days | 10 | Nickel plated brass | G3/8 | ||
18.44 € | 1 | 5 Days | 10 | Nickel plated brass | G1/2 | ||
18.98 € | 5 | 5 Days | 12 | Nickel plated brass | G1/4 | ||
19.22 € | 1 | 5 Days | 12 | Nickel plated brass | G3/8 | ||
21.76 € | 1 | 5 Days | 12 | Nickel plated brass | G1/2 | ||
6.33 € | 10 | 5 Days | 4 | Plastic PBT | R1/8 | ||
7.13 € | 10 | 5 Days | 4 | Plastic PBT | R1/4 | ||
7.27 € | 1 | 5 Days | 6 | Plastic PBT | R1/8 | ||
7.60 € | 1 | 5 Days | 6 | Plastic PBT | R1/4 | ||
10.71 € | 5 | 5 Days | 6 | Plastic PBT | R3/8 | ||
7.38 € | 1 | 5 Days | 8 | Plastic PBT | R1/8 | ||
7.60 € | 1 | 5 Days | 8 | Plastic PBT | R1/4 | ||
12.04 € | 1 | 5 Days | 8 | Plastic PBT | R3/8 | ||
14.00 € | 1 | 5 Days | 8 | Plastic PBT | R1/2 | ||
9.05 € | 1 | 5 Days | 10 | Plastic PBT | R1/4 | ||
12.27 € | 1 | 5 Days | 10 | Plastic PBT | R3/8 | ||
13.35 € | 5 | 5 Days | 10 | Plastic PBT | R1/2 | ||
10.29 € | 1 | 5 Days | 12 | Plastic PBT | R1/4 | ||
14.67 € | 5 | 5 Days | 12 | Plastic PBT | R3/8 | ||
15.24 € | 1 | 5 Days | 12 | Plastic PBT | R1/2 |
Loading...
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Thread Type | ISO Rc |
---|---|---|---|---|---|
Series | Pneufit C |