Manufacturer part number: C00601000
Brand: NORGREN
Price: 3.76 €
Delivery time: 5 Days
O/D Tube Length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C00601000
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Union Tee, part number C00601000.
You can find the detail information about specifications and dimensions on part number C00601000.
Part Number |
---|
C00600400 |
C00600600 |
C00600800 |
C00601200 |
C00601600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
2.89 € | 1 | 5 Days | 4 | ||
2.89 € | 1 | 5 Days | 6 | ||
3.31 € | 1 | 5 Days | 8 | ||
5.25 € | 1 | 5 Days | 12 | ||
8.80 € | 1 | 5 Days | 16 |