Manufacturer part number: C0Q510418
Brand: NORGREN
Price: 7.05 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C0Q510418
Operating Temperature(°C) | 0 - 60 | Maximum Operating Pressure(Bar) | 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | BSPT | Series | Pneufit C |
This page is Adaptors BSPT, part number C0Q510418.
You can find the detail information about specifications and dimensions on part number C0Q510418.
Part Number |
---|
C0Q510428 |
C0Q510438 |
C0Q510618 |
C0Q510628 |
C0Q510638 |
C0Q510648 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
7.44 € | 5 | 5 Days | 4 | ||
9.84 € | 5 | 5 Days | 4 | ||
7.55 € | 1 | 5 Days | 6 | ||
7.95 € | 5 | 5 Days | 6 | ||
9.91 € | 5 | 5 Days | 6 | ||
12.75 € | 1 | 5 Days | 6 |