Shrouded Banjo (Out) (C0KB00418)

Shrouded Banjo (Out) C0KB00418

Product Details:

Manufacturer part number: C0KB00418

Brand: NORGREN

Price: 7.29

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm

Thread: G1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C0KB00418

Part Number
C0KB00418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

7.29 €

10 5 Days 4G1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Shrouded Banjo (Out), part number C0KB00418.
You can find the detail information about specifications and dimensions on part number C0KB00418.

Variation of this product

Part Number
C0KB00405
C0KB00428
C0KB00605
C0KB00618
C0KB00628
C0KB00638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

5.29 €

10 5 Days 4M5

8.18 €

1 5 Days 4G1/4

6.04 €

10 5 Days 6M5

10.15 €

1 5 Days 6G1/8

10.38 €

10 5 Days 6G1/4

12.82 €

5 5 Days 6G3/8

Tech Support