Manufacturer part number: C00040600
Brand: NORGREN
Price: 0.76 €
Delivery time: 5 Days
O/D Tube Length: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C00040600
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Operating Temperature Range(Fahrenheit) | 32 - 140 | Series | Pneufit C |
This page is Plugs, part number C00040600.
You can find the detail information about specifications and dimensions on part number C00040600.
Part Number |
---|
C00040400 |
C00040800 |
C00041000 |
C00041200 |
C00041600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
0.76 € | 10 | 5 Days | 4 | ||
0.85 € | 1 | 5 Days | 8 | ||
0.85 € | 10 | 5 Days | 10 | ||
1.18 € | 10 | 5 Days | 12 | ||
1.18 € | 10 | 5 Days | 16 |