Manufacturer part number: C024J0418
Brand: NORGREN
Price: 5.89 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Thread: G1/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C024J0418
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Series | Pneufit C |
This page is Elbow Self-Seal - Parallel, part number C024J0418.
You can find the detail information about specifications and dimensions on part number C024J0418.
Part Number |
---|
C024J0405 |
C024J0605 |
C024J0618 |
C024J0628 |
C024J0828 |
C024J0838 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) | Thread |
---|---|---|---|---|---|---|
6.33 € | 10 | 5 Days | 4 | M5 | ||
7.09 € | 10 | 5 Days | 6 | M5 | ||
7.20 € | 10 | 5 Days | 6 | G1/8 | ||
6.65 € | 10 | 5 Days | 8 | G1/8 | ||
7.09 € | 10 | 5 Days | 8 | G1/4 | ||
7.20 € | 10 | 5 Days | 8 | G3/8 |