90° Swivel Elbow Adaptors (C01470438)

90° Swivel Elbow Adaptors C01470438

Product Details:

Manufacturer part number: C01470438

Brand: NORGREN

Price: 2.69

Delivery time: 5 Days


Technical Data:

Operating Temperature: 0 - 60 °C

Operating Pressure Range: -0.9 - 10 Bar

O/D Tube Length: 4 mm

Body: Plastic PBT

Thread Type: ISO Rc


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C01470438

Part Number
C01470438
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
O/D Tube Length
(mm)
Body Thread Type Series Thread

2.69 €

10 5 Days 0 - 60-0.9 - 104Plastic PBTISO RcPneufit CR3/8

Loading...

  1. 1

This page is 90° Swivel Elbow Adaptors, part number C01470438.
You can find the detail information about specifications and dimensions on part number C01470438.

Variation of this product

Part Number
C01470418
C01470428
C01470618
C01470628
C01470638
C01470648
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature
(°C)
Operating Pressure Range
(Bar)
O/D Tube Length
(mm)
Body Thread Type Series Thread

2.36 €

1 5 Days 0 - 60-0.9 - 104Plastic PBTISO RcPneufit CR1/8

2.56 €

1 5 Days 0 - 60-0.9 - 104Plastic PBTISO RcPneufit CR1/4

2.47 €

1 5 Days 0 - 60-0.9 - 106Plastic PBTISO RcPneufit CR1/8

2.56 €

1 5 Days 0 - 60-0.9 - 106Plastic PBTISO RcPneufit CR1/4

2.89 €

1 5 Days 0 - 60-0.9 - 106Plastic PBTISO RcPneufit CR3/8

3.44 €

10 5 Days 0 - 60-0.9 - 106Plastic PBTISO RcPneufit CR1/2

Tech Support