Adaptor Manifolds - Taper (C01D30418)

Adaptor Manifolds - Taper C01D30418

Product Details:

Manufacturer part number: C01D30418

Brand: NORGREN

Price: 6.02

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 6 mm

Thread: R1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C01D30418

Part Number
C01D30418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

6.02 €

10 5 Days 6R1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Adaptor Manifolds - Taper, part number C01D30418.
You can find the detail information about specifications and dimensions on part number C01D30418.

Variation of this product

Part Number
C01D30428
C01D30628
C01D30838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

6.98 €

5 5 Days 8R1/8

7.73 €

5 5 Days 8R1/4

8.80 €

5 5 Days 10R3/8

Tech Support