Twin Banjo With Top Port

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C0D7K0405
C0E7J0618
C0E7K0618
C0F7J0828
C0F7J1028
C0F7K0828
C0F7K1028
C0G7J1038
C0G7J1238
C0G7K1038
C0G7K1238
C0H7J1248
C0H7K1248
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.84 €

10 5 Days 4M5

4.36 €

5 5 Days 6R1/8

4.69 €

5 5 Days 6G1/8

5.44 €

5 5 Days 8R1/4

6.45 €

5 5 Days 10R1/4

5.82 €

5 5 Days 8G1/4

7.13 €

5 5 Days 10G1/4

7.13 €

5 5 Days 10R3/8

7.69 €

1 5 Days 12R3/8

7.51 €

5 5 Days 10G3/8

8.11 €

1 5 Days 12G3/8

7.51 €

1 5 Days 12R1/2

8.49 €

1 5 Days 12G1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support