Swivel Tee Adaptors Parallel (C02670405)

Swivel Tee Adaptors Parallel C02670405

Product Details:

Manufacturer part number: C02670405

Brand: NORGREN

Price: 3.85

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm

Thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C02670405

Part Number
C02670405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.85 €

10 5 Days 4M5

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Swivel Tee Adaptors Parallel, part number C02670405.
You can find the detail information about specifications and dimensions on part number C02670405.

Variation of this product

Part Number
C02670406
C02670418
C02670428
C02670438
C02670605
C02670606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.96 €

10 5 Days 4M6

3.53 €

10 5 Days 4G1/8

3.76 €

10 5 Days 4G1/4

3.76 €

10 5 Days 4G3/8

4.29 €

10 5 Days 6M5

4.51 €

10 5 Days 6M6

Tech Support