Manufacturer part number: 100230804
Brand: NORGREN
Price: 4.20 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
100230804
Operating Temperature(°C) | -20 - 80 | Operating Pressure Range(Bar) | -0.9 - 18 | Body | Glass filled nylon |
---|---|---|---|---|---|
Series | Pneufit |
This page is Pneufit Unequal Stems, part number 100230804.
You can find the detail information about specifications and dimensions on part number 100230804.
Part Number |
---|
100230604 |
100230605 |
100230608 |
100230805 |
100230806 |
100231004 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
4.13 € | 1 | 5 Days | 4 | ||
4.20 € | 10 | 5 Days | 5 | ||
6.89 € | 10 | 5 Days | 8 | ||
4.40 € | 10 | 5 Days | 5 | ||
4.40 € | 1 | 5 Days | 6 | ||
4.40 € | 10 | 5 Days | 4 |