Banjo Flow Control (In) (C0L510305)

Banjo Flow Control (In) C0L510305

Product Details:

Manufacturer part number: C0L510305

Brand: NORGREN

Price: 6.35

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 3 mm

Thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C0L510305

Part Number
C0L510305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

6.35 €

10 5 Days 3M5

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Banjo Flow Control (In), part number C0L510305.
You can find the detail information about specifications and dimensions on part number C0L510305.

Variation of this product

Part Number
C0L510405
C0L510418
C0L510428
C0L510605
C0L510618
C0L510628
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

6.35 €

10 5 Days 4M5

9.13 €

10 5 Days 4G1/8

9.84 €

10 5 Days 4G1/4

6.04 €

10 5 Days 6M5

10.22 €

1 5 Days 6G1/8

10.55 €

1 5 Days 6G1/4

Tech Support