Straight Adaptors Male / Taper (C01250648)

Straight Adaptors Male / Taper C01250648

Product Details:

Manufacturer part number: C01250648

Brand: NORGREN

Price: 2.78

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 6 mm

Thread: R1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C01250648

Part Number
C01250648
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

2.78 €

1 5 Days 6R1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Straight Adaptors Male / Taper, part number C01250648.
You can find the detail information about specifications and dimensions on part number C01250648.

Variation of this product

Part Number
C01250618
C01250628
C01250638
C01250818
C01250828
C01250838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

1.60 €

1 5 Days 6R1/8

1.71 €

1 5 Days 6R1/4

2.15 €

1 5 Days 6R3/8

1.93 €

1 5 Days 8R1/8

1.93 €

1 5 Days 8R1/4

2.15 €

1 5 Days 8R3/8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360