Manufacturer part number: C006A0604
Brand: NORGREN
Price: 3.02 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C006A0604
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Union Tee (Unequal), part number C006A0604.
You can find the detail information about specifications and dimensions on part number C006A0604.
Part Number |
---|
C006A0806 |
C006A1006 |
C006A1008 |
C006A1208 |
C006A1210 |
C006A1610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
3.11 € | 1 | 5 Days | 6 | ||
3.31 € | 10 | 5 Days | 6 | ||
3.53 € | 1 | 5 Days | 8 | ||
4.84 € | 5 | 5 Days | 8 | ||
4.84 € | 5 | 5 Days | 10 | ||
7.73 € | 3 | 5 Days | 10 |