Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
267.17 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Manual | Nitrile rubber | 1/4" PTF | ||
425.10 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Auto drain | Nitrile rubber | G1/4 | ||
274.59 € | 1 | 5 Days | F72C | -34 - 50 | 116 | 9.5 | Zinc | 4.5 | Polycarbonate | 8 | -29 - 122 | Auto drain | Nitrile rubber | G1/4 | ||
390.96 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate with metal bowl guard | 10 | -29 - 122 | Auto drain | Nitrile rubber | G1/4 | ||
286.33 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Manual | Nitrile rubber | G1/4 | ||
235.33 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Manual | Nitrile rubber | G1/4 | ||
348.73 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Semi automatic | Nitrile rubber | G1/4 | ||
289.27 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Semi automatic | Nitrile rubber | G1/4 | ||
393.71 € | 1 | 11 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Auto drain | Nitrile rubber | G1/4 | ||
215.11 € | 1 | 5 Days | F72C | -34 - 50 | 116 | 9.5 | Zinc | 4.5 | Polycarbonate | 8 | -29 - 122 | Auto drain | Nitrile rubber | G1/4 | ||
212.19 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Manual | Nitrile rubber | G1/4 | ||
160.80 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Manual | Nitrile rubber | G1/4 | ||
225.79 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Semi automatic | Nitrile rubber | G1/4 | ||
202.63 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Semi automatic | Nitrile rubber | G1/4 | ||
281.93 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 8 | -29 - 149 | Auto drain | Nitrile rubber | 3/8" PTF | ||
419.63 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Auto drain | Nitrile rubber | G3/8 | ||
354.99 € | 1 | 5 Days | F72C | -34 - 50 | 116 | 9.5 | Zinc | 4.5 | Polycarbonate | 8 | -29 - 122 | Auto drain | Nitrile rubber | G3/8 | ||
353.41 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Manual | Nitrile rubber | G3/8 | ||
223.93 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Manual | Nitrile rubber | G3/8 | ||
389.13 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Semi automatic | Nitrile rubber | G3/8 | ||
289.27 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Semi automatic | Nitrile rubber | G3/8 | ||
346.53 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Auto drain | Nitrile rubber | G3/8 | ||
330.74 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Auto drain | Nitrile rubber | G3/8 | ||
153.46 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Manual | Nitrile rubber | G3/8 | ||
305.90 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Semi automatic | Nitrile rubber | G3/8 | ||
621.50 € | 1 | 5 Days | F73C | -34 - 65 | 150 | 21.2 | Aluminium | 10 | Aluminium | 10 | -30 - 150 | Auto drain | Neoprene | 1/4" PTF | ||
426.93 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | 1/4" PTF | ||
450.77 € | 1 | 5 Days | F73C | -34 - 65 | 150 | 21.2 | Aluminium | 10 | Aluminium | 10 | -30 - 150 | Manual | Neoprene | 1/4" PTF | ||
531.54 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | G1/4 | ||
519.06 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | G1/4 | ||
540.34 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Manual | Neoprene | G1/4 | ||
591.73 € | 1 | 5 Days | F73C | -34 - 65 | 150 | 21.2 | Aluminium | 10 | Aluminium | 10 | -30 - 150 | Auto drain | Neoprene | G1/4 | ||
581.97 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | G1/4 | ||
451.17 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | G1/4 | ||
410.06 € | 1 | 5 Days | F73C | -34 - 65 | 150 | 21.2 | Aluminium | 10 | Aluminium | 10 | -30 - 150 | Manual | Neoprene | G1/4 | ||
442.36 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Manual | Neoprene | G1/4 | ||
304.50 € | 1 | 5 Days | F73C | -34 - 65 | 250 | 21.2 | Aluminium | 10 | Aluminium | 17 | -30 - 150 | Auto drain | Neoprene | 3/8" PTF | ||
640.33 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | 3/8" PTF | ||
731.60 € | 1 | 5 Days | F73C | -34 - 65 | 250 | 21.2 | Aluminium | 10 | Aluminium | 17 | -30 - 150 | Manual | Neoprene | 3/8" PTF | ||
409.46 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | G3/8 | ||
519.06 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | G3/8 | ||
731.60 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Manual | Neoprene | G3/8 | ||
540.34 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Manual | Neoprene | G3/8 | ||
550.51 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | G3/8 | ||
458.71 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | G3/8 | ||
475.61 € | 1 | 5 Days | F73C | -34 - 65 | 150 | 21.2 | Aluminium | 10 | Aluminium | 10 | -30 - 150 | Manual | Neoprene | G3/8 | ||
429.33 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Manual | Neoprene | G3/8 | ||
401.71 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Manual | Neoprene | G3/8 | ||
177.56 € | 1 | 51 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | 1/2" PTF | ||
586.51 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | G1/2 | ||
519.06 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | G1/2 | ||
658.57 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Manual | Neoprene | G1/2 | ||
540.34 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Manual | Neoprene | G1/2 | ||
501.06 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | G1/2 | ||
526.71 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | G1/2 | ||
312.77 € | 1 | 5 Days | F74C | -34 - 50 | - | - | Aluminium | 16 | Polycarbonate with metal bowl guard | 10 | -29 - 122 | Auto drain | Neoprene | G3/8 | ||
294.40 € | 1 | 5 Days | F74C | -34 - 50 | - | - | Aluminium | 16 | Polycarbonate with metal bowl guard | 10 | -29 - 122 | Manual | Neoprene | G3/8 | ||
1,419.89 € | 1 | 5 Days | F74C | -34 - 50 | - | - | Aluminium | - | Polycarbonate with metal bowl guard | 10 | -29 - 122 | Auto drain | Neoprene | G3/8 | ||
294.40 € | 1 | 5 Days | F74C | -34 - 50 | - | - | Aluminium | - | Polycarbonate with metal bowl guard | 10 | -29 - 122 | Manual | Neoprene | 1/2" PTF | ||
337.66 € | 1 | 5 Days | F74C | -34 - 65 | - | - | Aluminium | 16 | Aluminium | 17 | -29 - 149 | Auto drain | Neoprene | G1/2 |
Loading...
Filter Element | Synthetic fibre & polyurethane foam | Series | Excelon |
---|
Configure
Basic Attributes
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Flow(scfm)
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes