Straight Self-Seal Parallel (C02240418)

Straight Self-Seal Parallel C02240418

Product Details:

Manufacturer part number: C02240418

Brand: NORGREN

Price: 5.69

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm

Thread: G1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C02240418

Part Number
C02240418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

5.69 €

10 5 Days 4G1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Straight Self-Seal Parallel, part number C02240418.
You can find the detail information about specifications and dimensions on part number C02240418.

Variation of this product

Part Number
C02240618
C02240628
C02240828
C02240838
C02241028
C02241038
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

5.58 €

10 5 Days 6G1/8

5.69 €

10 5 Days 6G1/4

6.44 €

10 5 Days 8G1/4

7.84 €

10 5 Days 8G3/8

7.84 €

10 5 Days 10G1/4

8.04 €

10 5 Days 10G3/8

Tech Support