Manufacturer part number: C0B510428
Brand: NORGREN
Price: 8.65 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C0B510428
Operating Temperature(°C) | 0 - 60 | Maximum Operating Pressure(Bar) | 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | BSPP | Series | Pneufit C |
This page is Adaptors BSPP, part number C0B510428.
You can find the detail information about specifications and dimensions on part number C0B510428.
Part Number |
---|
C0B510418 |
C0B510438 |
C0B510618 |
C0B510628 |
C0B510638 |
C0B510648 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
7.69 € | 5 | 5 Days | 4 | ||
10.29 € | 5 | 5 Days | 4 | ||
7.91 € | 5 | 5 Days | 6 | ||
8.82 € | 5 | 5 Days | 6 | ||
10.38 € | 5 | 5 Days | 6 | ||
13.35 € | 1 | 5 Days | 6 |