Guide Blocks for RM / 8000

Guide Blocks for RM / 8000
[Specifications]
・Cylinder Diameter Length(mm): 12-25
・Stroke Length(mm): 50-500

Guide block for RM/8000M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QM/8012/61/50
QM/8012/61/100
QM/8012/61/160
QM/8012/61/200
QM/8012/61/250
QM/8020/61/50
QM/8020/61/100
QM/8020/61/160
QM/8020/61/200
QM/8020/61/250
QM/8020/61/320
QM/8020/61/400
QM/8025/61/50
QM/8025/61/100
QM/8025/61/160
QM/8025/61/200
QM/8025/61/250
QM/8025/61/320
QM/8025/61/400
QM/8025/61/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter Length
(mm)
Stroke Length
(mm)

539.13 €

1 5 Days 1250

548.64 €

1 5 Days 12100

546.16 €

1 5 Days 12160

549.95 €

1 5 Days 12200

557.53 €

1 5 Days 12250

644.71 €

1 5 Days 2050

705.96 €

1 5 Days 20100

716.04 €

1 5 Days 20160

724.91 €

1 5 Days 20200

730.25 €

1 5 Days 20250

742.09 €

1 5 Days 20320

751.91 €

1 5 Days 20400

644.71 €

1 5 Days 2550

644.56 €

1 5 Days 25100

659.98 €

1 5 Days 25160

661.87 €

1 5 Days 25200

673.09 €

1 5 Days 25250

677.56 €

1 5 Days 25320

689.45 €

1 5 Days 25400

706.76 €

1 5 Days 25500

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0 - 80

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360