ISOLine Profile Cylinders

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PRA/802050/MX/60

Part Number
PRA/802050/MX/60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

131.22 €

1 5 Days

Loading...

  1. 1

Basic information

Stroke: L(mm) 60 Operating Temperature(℃) -20 - 80 Operating Pressure Range(Bar) 1 - 12
Range PRA/802000/M Operating Pressure Range(psi) 14 - 174 Cylinder Diameter Length(mm) 50
Operating Temperature Range(Fahrenheit) -4 - 176 End Covers Pressure diecast aluminium Series ISOLine
Standard ISO 15552 Cushioning Adaptive Cushioning System (ACS) Operation Double acting
Port Size G1/4

This page is ISOLine Profile Cylinders, part number PRA/802050/MX/60.
You can find the detail information about specifications and dimensions on part number PRA/802050/MX/60.

Tech Support