Swing Bridge Cylinders (Part Numbers)

Swing Bridge Cylinders
[Specifications]
・Cylinder Diameter Length(mm): 40, 50

Lintra Plus mounting, Swinging bridge S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QM/146032/37
QM/146050/37
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter Length
(mm)

84.62 €

1 5 Days 40

98.97 €

1 5 Days 50

Loading...

  1. 1

Tech Support