Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B72G-2GK-QT1-RCN |
B72G-2GK-QT3-RCN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Pressure Range (Bar) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.10 € | 1 | 5 Days | 0.3 - 2 | - | B72G | -34 - 50 | 150 | - | Zinc | 38 | Polycarbonate | PTF | 10 | -29 - 122 | Manual | Nitrile rubber | - | G1/4 | ||
140.59 € | 1 | 5 Days | 0.3 - 2 | - | B72G | -34 - 50 | 150 | - | Zinc | 38 | Polycarbonate | PTF | 10 | -29 - 122 | Manual | Nitrile rubber | - | G1/4 |
Loading...
Filter Element | Sintered polypropylene | Series | Excelon |
---|
Configure
Basic Attributes
Bonnet
Flow(scfm)
Pressure Range(Bar)
Outlet Pressure Adjustment Range(Bar)
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Body
Flow(dm3/(s.bar))
Bowl
Thread Type
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes