Poppet Valves (V04A286M-B622A)

Poppet Valves V04A286M-B622A

Product Details:

Manufacturer part number: V04A286M-B622A

Brand: NORGREN

Price: 155.25

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 0 - 10 Bar

Protection Class: IP65

Range: V04

Operating Temperature Range: -20 - 50 °C

Electrical Connection: 30mm Industrial standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V04A286M-B622A

Part Number
V04A286M-B622A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Body Function Fluid Temperature Range
(°C)
Voltage Operation Port Size

155.25 €

1 5 Days 0 - 10IP65V04-20 - 5030mm Industrial standard-NC-20 - 5012 V DC2/2G1/8

Loading...

  1. 1

This page is Poppet Valves, part number V04A286M-B622A.
You can find the detail information about specifications and dimensions on part number V04A286M-B622A.

Variation of this product

Part Number
7030117020102400
7030118020002400
7030128000000000
V04A286M-B623A
V04A286M-B628A
V04A286M-B629A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Body Function Fluid Temperature Range
(°C)
Voltage Operation Port Size

441.67 €

1 5 Days 1 - 16-7030010 - 60-AluminiumNC-24 V DC2/2G1/2

899.44 €

1 5 Days -1 - 6-7030010 - 60-AluminiumNC-24 V DC2/2G1/2

533.81 €

1 5 Days --7030010 - 60-Aluminium---2/2-

155.25 €

1 5 Days 0 - 10IP65V04-20 - 5030mm Industrial standard-NC-20 - 5024 V DC2/2G1/8

131.37 €

1 5 Days 0 - 10IP65V04-20 - 5030mm Industrial standard-NC-20 - 50110/120 V AC 50/60 Hz2/2G1/8

155.25 €

1 5 Days 0 - 10IP65V04-20 - 5030mm Industrial standard-NC-20 - 50220/240 V AC 50/60 Hz2/2G1/8

Tech Support