Inline Valves - Pilot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V60A4D7A-XA090
V60A4DDA-XA020
V60A5D7A-XA090
V60A5DDA-XA020
V61B4D7A-XA090
V61B4DDA-XA020
V61B5D7A-XA090
V61B5DDA-XA020
V61B6DDA-XA020
V62C4D7A-XA090
V62C4DDA-XA020
V62C5D7A-XA090
V62C5DDA-XA020
V63D4D7A-XA090
V63D4DDA-XA020
V63D5D7A-XA090
V63D5DDA-XA020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Function Operation Port Size

66.55 €

1 5 Days -0.9 - 10NC2/3G1/8

66.55 €

1 5 Days -0.9 - 10NC2/3G1/8

74.98 €

1 5 Days -0.9 - 10-2/5G1/8

74.98 €

1 5 Days -0.9 - 10-2/5G1/8

76.33 €

1 5 Days -0.9 - 10NC2/3G1/4

76.33 €

1 5 Days -0.9 - 10NC2/3G1/4

86.33 €

1 5 Days -0.9 - 10-2/5G1/4

86.33 €

1 5 Days -0.9 - 10-2/5G1/4

146.89 €

1 5 Days -0.9 - 10APB3/5G1/4

92.18 €

1 5 Days -0.9 - 10NC2/3G3/8

92.18 €

1 5 Days -0.9 - 10NC2/3G3/8

101.67 €

1 5 Days -0.9 - 10-2/5G3/8

101.67 €

1 5 Days -0.9 - 10-2/5G3/8

206.73 €

1 5 Days -0.9 - 16NC2/3G1/2

206.73 €

1 5 Days -0.9 - 10NC2/3G1/2

220.22 €

1 5 Days -0.9 - 16-2/5G1/2

220.22 €

1 5 Days -0.9 - 16-2/5G1/2

Loading...

  1. 1

Basic information

Range V60 - 63 Operating Temperature Range(°C) -10 - 50 Body Aluminium

Tech Support