Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8296400.8170.00000 |
8296600.8170.00000 |
8296700.8170.00000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | kV Value Flow (m3/h) | Port Size | |
---|---|---|---|---|---|---|
74.89 € | 1 | 5 Days | 22 | G1 | ||
124.61 € | 1 | 5 Days | 59 | G1-1/2 | ||
- | 1 | 5 Days | 80 | G2 |
Loading...
Maximum Operating Pressure(Bar) | 8 | Operating Pressure Range(Bar) | 0.4 - 8 | Protection Class | EN 60529 IP65 |
---|---|---|---|---|---|
Range | 82960 | Operating Temperature Range(°C) | -20 - 85 | Seat Seal | TPE |
Body | Aluminium | Operating Temperature Range(Fahrenheit) | -4 - 185 | Function | NC |
Voltage | No coil | Coil Code | 8170 | Operation | 2/2 |