Rotary Actuators (M/162050/MI/90)

Rotary Actuators M/162050/MI/90

Product Details:

Manufacturer part number: M/162050/MI/90

Brand: NORGREN

Price: 939.86

Delivery time: 5 Days


Technical Data:

Cylinder Diameter Length: 50 mm

Port Size: G1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M/162050/MI/90

Part Number
M/162050/MI/90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter Length
(mm)
Port Size

939.86 €

1 5 Days 50G1/4

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 1.5 - 10 Range M/162000/MI Operating Temperature Range(°C) -5 - 80
Body Anodised aluminium Thread Type BSPP End Covers Pressure diecast aluminium
Cushioning Adjustable cushioning Minimum Operating Pressure(Bar) 1.5 Operation Double acting

This page is Rotary Actuators, part number M/162050/MI/90.
You can find the detail information about specifications and dimensions on part number M/162050/MI/90.

Variation of this product

Part Number
M/162040/MI/180
M/162040/MI/90
M/162050/MI/180
M/162063/MI/180
M/162063/MI/90
M/162080/MI/180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Diameter Length
(mm)
Port Size

921.31 €

1 5 Days 40G1/4

902.77 €

1 5 Days 40G1/4

969.42 €

1 5 Days 50G1/4

1,083.71 €

1 5 Days 63G3/8

1,050.63 €

1 5 Days 63G3/8

1,633.08 €

1 5 Days 80G3/8

Tech Support