Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VS26S511DF313A |
VS26S517DF313A |
VS26S527DF313A |
VS26S611DF313A |
VS26S622DF313A |
VS26S711DF313A |
VS26SA11DF313A |
VS26SB11DF313A |
VS26SB11DF318A |
VS26SC11DF313A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (Bar) | Operating Pressure Range (psi) | Function | Voltage | Operation | |
---|---|---|---|---|---|---|---|---|---|
97.31 € | 1 | 5 Days | 2 - 10 | 29 - 145 | - | 24 V DC | 2/5 | ||
73.95 € | 1 | 5 Days | 1.6 - 10 | 29 - 145 | - | 24 V DC | 2/5 | ||
73.95 € | 1 | 5 Days | 1.6 - 10 | 29 - 145 | - | 24 V DC | 2/5 | ||
113.89 € | 1 | 5 Days | 2 - 10 | 36 - 145 | APB | 24 V DC | 3/5 | ||
113.89 € | 1 | 5 Days | 2 - 10 | 36 - 145 | APB | 24 V DC | 3/5 | ||
113.89 € | 1 | 5 Days | 2 - 10 | 36 - 145 | APB | 24 V DC | 3/5 | ||
112.72 € | 1 | 5 Days | 3 - 10 | 36 - 145 | NC | 24 V DC | 2 x 3/2 | ||
112.72 € | 1 | 5 Days | 3 - 10 | 36 - 145 | NO | 24 V DC | 2 x 3/2 | ||
131.72 € | 1 | 5 Days | - | 36 - 145 | NO | 115 V AC | 2 x 3/2 | ||
112.72 € | 1 | 5 Days | 3 - 10 | 36 - 145 | NO/NC | 24 V DC | 2 x 3/2 |
Loading...
Protection Class | IP65 | Range | VS26 | Operating Temperature Range(°C) | -15 - 50 |
---|---|---|---|---|---|
Operating Temperature Range(Fahrenheit) | 5 - 122 | Standard | ISO 15407-2 | Fluid Temperature Range(°C) | -5 - 50 |