Manufacturer part number: VM106A22AB313B
Brand: NORGREN
Price: 107.38 €
Delivery time: 5 Days
Function: NC
Operation: 2 x 3/2
Port Size: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VM106A22AB313B
Maximum Operating Pressure(Bar) | 8 | Operating Pressure Range(Bar) | 3 - 8 | Protection Class | IP65 |
---|---|---|---|---|---|
Range | VM10 | Operating Temperature Range(°C) | -5 - 50 | Body | Engineered PPA co-polymer |
Fluid Temperature Range(°C) | -5 - 50 | Voltage | 24 V DC | Certification | CSA 22.2 No.139 - 1982 for Electrically Operated Valves |
This page is VM10 Series Valve Slice, part number VM106A22AB313B.
You can find the detail information about specifications and dimensions on part number VM106A22AB313B.
Part Number |
---|
VM104C11AB313B |
VM106511AB313B |
VM106517AB313B |
VM106611AB313B |
VM106B11AB313B |
VM106C11AB313B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Function | Operation | Port Size |
---|---|---|---|---|---|---|---|
107.38 € | 1 | 5 Days | NO/NC | 2 x 3/2 | 4mm PIF | ||
102.54 € | 1 | 5 Days | - | 2/5 | - | ||
75.98 € | 1 | 5 Days | - | 2/5 | - | ||
108.66 € | 1 | 5 Days | APB | 3/5 | - | ||
107.38 € | 1 | 5 Days | NO | 2 x 3/2 | - | ||
107.38 € | 1 | 5 Days | NO/NC | 2 x 3/2 | - |