Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VS18SE11DF313A |
VS18SF11DF313A |
VS18SG11DF313A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Function | |
---|---|---|---|---|---|
104.38 € | 1 | 5 Days | NC | ||
104.38 € | 1 | 5 Days | NO | ||
104.38 € | 1 | 5 Days | NO/NC |
Loading...
Operating Pressure Range(Bar) | 2.5 - 10 | Protection Class | IP65 | Range | VS18 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -15 - 50 | Body | Diecast aluminium | Operating Temperature Range(Fahrenheit) | 5 - 122 |
Standard | ISO 15407-2 | Fluid Temperature Range(°C) | -5 - 50 | Voltage | 24 V DC |
Certification | UL 429 - 5th Edition | Operation | 2 x 2/2 |