Manufacturer part number: BL82-205G
Brand: NORGREN
Price: 152.52 €
Delivery time: 5 Days
Bowl: Guarded Polycarbonate
Drain Type: Auto drain
Port Size: G1/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BL82-205G
Range | BL82 | Series | Excelon Plus |
---|
This page is Combination Units, part number BL82-205G.
You can find the detail information about specifications and dimensions on part number BL82-205G.
Part Number |
---|
BL82-205A |
BL82-225A |
BL82-225G |
BL82-255A |
BL82-255G |
BL82-305A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bowl | Drain Type | Port Size |
---|---|---|---|---|---|---|---|
188.27 € | 1 | 5 Days | Guarded Polycarbonate | Auto drain | 1/4" PTF | ||
164.52 € | 1 | 5 Days | Guarded Polycarbonate | Manual | 1/4" PTF | ||
128.75 € | 1 | 5 Days | Guarded Polycarbonate | Manual | G1/4 | ||
235.80 € | 1 | 5 Days | Aluminium | Auto drain | 1/4" PTF | ||
200.03 € | 1 | 5 Days | Aluminium | Auto drain | G1/4 | ||
188.27 € | 1 | 5 Days | Guarded Polycarbonate | Auto drain | 3/8" PTF |