Gauges (18-015-012)

Gauges 18-015-012

Product Details:

Manufacturer part number: 18-015-012

Brand: NORGREN

Price: 17.87

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: - Bar

Pressure Range: - Bar

Port Size: R1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

18-015-012

Part Number
18-015-012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Pressure Range
(Bar)
Port Size

17.87 €

1 5 Days --R1/8

Loading...

  1. 1

Basic information

Range 18-015 Operating Temperature Range(°C) -20 - 65

This page is Gauges, part number 18-015-012.
You can find the detail information about specifications and dimensions on part number 18-015-012.

Variation of this product

Part Number
18-015-010
18-015-011
18-015-013
18-015-014
18-015-024
18-015-025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Pressure Range
(Bar)
Port Size

21.07 €

1 5 Days --R1/8

16.38 €

1 5 Days --R1/8

17.87 €

1 5 Days 0 - 100 - 10R1/8

17.87 €

1 5 Days --R1/8

26.33 €

1 5 Days --R1/8

26.33 €

1 5 Days --R1/8

Tech Support