Mounting nuts, hydraulic components, Brass (7430-G1/4-MS)

Mounting nuts, hydraulic components, Brass 7430-G1/4-MS
  • Volume Discount

Product Details:

Manufacturer part number: 7430-G1/4-MS

Brand: GANTER

Price: 1.06

Delivery time: 7 Days


Technical Data:

Inch thread d1: G 1/4

d2_1: 13.2

e_1: 17.5

s_1: 16

b_1: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7430-G1/4-MS

Part Number
7430-G1/4-MS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch thread d1 d2_1 e_1 s_1 b_1 Weight
(g)

1.06 €

1 Available 7 Days G 1/413.217.51631.0

Loading...

  1. 1

Basic information

Material MS. Brass

This page is Mounting nuts, hydraulic components, Brass, part number 7430-G1/4-MS.
You can find the detail information about specifications and dimensions on part number 7430-G1/4-MS.

Variation of this product

Part Number
7430-G1-MS
7430-G1/2-MS
7430-G11/2-MS
7430-G11/4-MS
7430-G2-MS
7430-G3/4-MS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inch thread d1 d2_1 e_1 s_1 b_1 Weight
(g)

5.10 €

1 Available 7 Days G 133.344.541525.0

1.80 €

1 Available 7 Days G 1/221262446.0

8.00 €

1 Available 7 Days G 1 1/2----43.0

5.68 €

1 Available 7 Days G 1 1/4----21.0

8.96 €

1 Available 7 Days G 259.77265645.0

2.28 €

1 Available 7 Days G 3/426.532.53048.0

Tech Support