Flat adjustable hand levers, zinc die casting, bushing steel (GN 302) (302-22-B4-OS)

Flat adjustable hand levers, zinc die casting, bushing steel (GN 302) 302-22-B4-OS
  • Volume Discount

Product Details:

Manufacturer part number: 302-22-B4-OS

Brand: GANTER

Price: 6.12

Delivery time: 7 Days


Technical Data:

Connection thread d1: -

Coupling hole d2: B 4

d3: 8

d4: 10.5

h1: 18.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

302-22-B4-OS

Part Number
302-22-B4-OS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 Coupling hole d2 d3 d4 h1 h2 h3 h4 t Handle length l1 Color Weight
(g)

6.12 €

1 Available 7 Days -B 4810.518.5216.53522OS12.0

Loading...

  1. 1

This page is Flat adjustable hand levers, zinc die casting, bushing steel (GN 302), part number 302-22-B4-OS.
You can find the detail information about specifications and dimensions on part number 302-22-B4-OS.

Variation of this product

Part Number
302-22-B4-RS
302-22-B4-SR
302-22-B4-SW
302-22-B5-OS
302-22-B5-RS
302-22-B5-SR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection thread d1 Coupling hole d2 d3 d4 h1 h2 h3 h4 t Handle length l1 Color Weight
(g)

6.12 €

1 Available 7 Days -B 4810.518.5216.53522RS12.0

6.12 €

1 Available 7 Days -B 4810.518.5216.53522SR12.0

6.12 €

1 Available 7 Days -B 4810.518.5216.53522SW12.0

6.12 €

1 Available 7 Days -B 5810.518.5216.53522OS12.0

6.12 €

1 Available 7 Days -B 5810.518.5216.53522RS12.0

6.12 €

1 Available 7 Days -B 5810.518.5216.53522SR12.0

Tech Support